Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-KR PG - Standard Cable Glands
Bill of material
HSK-KR 1.591.0900.14
AG
Thread
PG 9
FR
Colour
D1
3-6.5 mm
GL
8 mm
H
21 mm
SW
19 mm
BN
Order No.
1.591.0900.14
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices